??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
24430.0242 Clamping Lever
HELP_VARIABLE
Company
Halder
Description
EH 24430. - Clamping Levers with female thread
Bill of material
24430.0242 Clamping Lever
BESTNR
Ref. No.
24430.0242
MAT
Material
Stainless steel
AUS
Version
with female thread
D1
28 mm
D2
Thread
M12
D4
12 mm
D5
30 mm
H
47 mm
L
110 mm
T1
18 mm
G
Weight
262 g
Embedded user actions